LI-XAVIER-KIT-IMX290M12-X

$399.00$1,149.00

Clear
SKU: N/A Category:

Description

Camera Specification:
IMX290M12 Xavier Camera Kit Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features 
Compatible with Nvidia® Jetson AGX XavierTM Developer Kit
MIPI CSI-2 interface
Support up to four 4-lane cameras
Sony Diagonal 6.46 mm (Type 1/2.8) CMOS Image Sensor IMX290
Active pixels: 1945H x 1109V
Pixel size: 2.9 um x 2.9 um
Color camera
High sensitivity
Length of the I-PEX cable: 300mm
Support multiple length cables

Package contents
1. LI-JXAV-MIPI-ADPT-4CAM x 1
2. LI-IMX290-MIPI x 1, 2, 3 or 4
3. FAW-1233-03 cable (300mm) x 1, 2, 3 or 4

You may also like…

  • $29.00$65.00

    FAW-1233 – Cable

  • $249.00

    LI-IMX290-MIPI