LI-XAVIER-KIT-IMX265M12-D

$919.00

Product Quantity

LI-IMX265-MIPI-M12 × 2

In stock

2

LI-JXAV-MIPI-ADPT-4CAM

In stock

1

FAW-1233-03 × 2

In stock

2

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
Sony Diagonal 8.9 mm (Type 1/1.8) CMOS Image Sensor IMX265
Xavier adapter board supports up to six MIPI Cameras
Two adapter board options LI-JXAV-MIPI-ADPT-4CAM
LI-JXAV-MIPI-ADPT-6CAM-FP
Multi-Camera Streaming
Resolution pixel: 2064 (H) x 1554 (V)
Frame rate: 30 fps
Optical format: 1/1.8″
Pixel size: 3.45 x 3.45 μm
Note: If need 6-camera adapter but less than 6 cameras, please purchase the LI-JXAV-MIPI-ADPT-6CAM-FP and LI-IMX265-MIPI separately 1. LI-JXAV-MIPI-ADPT-6CAM-FP
2. FAW-1233-03
3. LI-IMX265-MIPI-M12

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. Industrial Applications
2. Intelligent Transportation System (ITS) Cameras

Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

1. LI-JXAV-MIPI-ADPT-4CAM or LI-JXAV-MIPI-ADPT-6CAM-FP x 1
2. LI-IMX265-MIPI-M12 x 1, 2, 3, 4 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, 4 or 6
4. 5 VDC Power Supply x 1

Recommended With