LI-TX2B-IMX412-GMSL2-067H-H

$3,532.00

Product Quantity

LI-TX2-BOX1-GMSL2

Only 5 left in stock

1

ANTENNA-FOR-TX1-TX2-SOM

Only 5 left in stock

1

067H LENS × 6

In stock

6

FAK-SMZSMZ-3M × 6

In stock

6

LI-PS12-02

In stock

1

LI-C-USB-2.0-MICRO-B

In stock

1

LI-C-HDMI-MICRO-HDMI

In stock

1

For high volume order, please email [email protected]

Nvidia Jetson TX2 SOM included
Support up to six GMSL2 cameras
Sony Diagonal 7.857mm (Type 1/2.3) 12.3MP CMOS Image Sensor IMX412
Lens: FOV H 67˚
Support M12 lens
GMSL2 serializer and De-serializer included
Connector: FAKRA Z TYPE

Pixel size: 1.55 um x 1.55 um
Resolution pixel: 4056 (H) x 3040 (V)
Optical format: 1/2.3″
Camera synchronization: Not supported
Part#: LI-TX2B-IMX412-GMSL2-xxxH-D
LI-TX2B-IMX412-GMSL2-xxxH-Q
LI-TX2B-IMX412-GMSL2-xxxH-H

Technical Inquires:

If you need to download the driver, please contact:[email protected]

IoT camera
Machine vision
Video analytics

# Items QTY
1 LI-TX2-BOX1-GMSL2 1
2 FAK-SMZSMZ 3M cable 2, 4 or 6
3 LI-IMX412-GMSL2 2, 4 or 6
4 LI-PS12-02 Power supply 1

Recommended With