LI-TX2B-IMX390-GMSL2-120H-Q

$2,374.00

Product Quantity

LI-TX2-BOX1-GMSL2

Out of stock

1

ANTENNA-FOR-TX1-TX2-SOM

Only 8 left in stock

1

LI-IMX390-GMSL2 × 4

Out of stock

4

120H LENS × 4

In stock

4

FAK-SMZSMZ-3M × 4

In stock

4

LI-PS12-02

In stock

1

LI-C-USB-2.0-MICRO-B

In stock

1

LI-C-HDMI-MICRO-HDMI

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email [email protected]

Nvidia Jetson TX2 SOM included
Support up to six GMSL2 cameras
Sony Diagonal 6.67mm (Type 1/2.7) CMOS RGGB Image Sensor IMX390
Lens: FOV H 60˚ / 120˚ / 200˚
Support M12 lens
GMSL2 serializer and De-serializer included
Connector: FAKRA Z TYPE

Pixel Size: 3.0 x 3.0 µm
Active Pixels: 1920 (H) x 1080 (V)
Optical Format: 1/2.7″
Camera Synchronization: Not supported
Part#: LI-TX2B-IMX390-GMSL2-xxxH-D
LI-TX2B-IMX390-GMSL2-xxxH-Q
LI-TX2B-IMX390-GMSL2-xxxH-H

Technical Inquires:

If you need to download the driver, please contact:[email protected]

IoT camera
Machine vision
Video analytics

Driver Support: Click Here If you need to download the driver, please contact : [email protected]
# Items QTY
1 LI-TX2-BOX1-GMSL2 1
2 FAK-SMZSMZ 3M cable 2, 4 or 6
3 LI-IMX390-GMSL2 2, 4 or 6
4 LI-PS12-02 Power supply 1

Recommended With