LI-TX2B-IMX185-FPDLINKIII-H

$3,172.00

Product Quantity

LI-TX2-BOX1-FPDLINKIII

Out of stock

1

ANTENNA-FOR-TX1-TX2-SOM

In stock

1

DSL944C × 6

In stock

6

FAK-SMZSMZ-3M × 6

Out of stock

6

LI-PS12-02

In stock

1

LI-C-USB-2.0-MICRO-B

In stock

1

LI-C-HDMI-MICRO-HDMI

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Nvidia Jetson TX2 SOM included
Support up to six FPDLINKIII cameras
Sony Diagonal 8.58mm Type 1/1.9 CMOS Image Sensor IMX185LQJ
Lens: FOV H 50
Support M12 lens
TI953 serializer and TI954 De-serializer included
Connector: FAKRA Z TYPE

Pixel size: 3.75 um x 3.75 um
Resolution pixel: 2 x 1920(H) x 1080(V)
Optical format: 1/1.9″
Camera synchronization: Supported between two cameras (port A/B, C/D and E/F)
All six cameras cannot be synchronized
Part#: LI-TX2B-IMX185-FPDLINKIII-D
LI-TX2B-IMX185-FPDLINKIII-Q
LI-TX2B-IMX185-FPDLINKIII-H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT camera
Machine vision
Video analytics

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com
# Items QTY
1 LI-TX2-BOX1-FPDLINKIII 1
2 FAK-SMZSMZ 3M cable 2, 4 or 6
3 LI-IMX185-FPDLINKIII 2, 4 or 6
4 LI-PS19-01 Power supply 1

Recommended With