LI-XAVIER-KIT-IMX477-X

$419.00$1,249.00

Description

Camera Specification:
IMX477CS Xavier Camera Kit Datasheet
IMX477M12 Xavier Camera Kit Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features 
Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
Sony Diagonal 7.857 mm (Type 1/2.3) 12MP CMOS Image Sensor IMX477
Xavier adapter board supports up to four 4-lane MIPI Cameras
Multi-Camera Streaming
Resolution pixel:4056H x 3040V
Optical format:1/2.3"
Pixel size:1.55x1.55um

Package contents
1. LI-JXAV-MIPI-ADPT-4CAM x 1
2. LI-IMX477-MIPI-CS/M12 x 1, 2, 3 or 4
3. FAW-1233-03 cable (300mm) x 1, 2, 3 or 4
4. 5VDC Power Supply x 1

You may also like…

简体中文English