LI-XAVIER-KIT-IMX274-X

$399.00$1,149.00

Description

Camera Specification:
IMX274CS Xavier Camera Kit Datasheet
IMX274M12 Xavier Camera Kit Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features 
Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
Sony Diagonal 7.20 mm (Type 1/2.5) 8MP CMOS Image Sensor IMX274
Xavier adapter board supports up to four 4-lane MIPI Cameras
Multi-Camera Streaming
IR-Cut Filter Switch (CS Version)
Resolution pixel:3840H x 2160V
Frame rate: 30fps (2-lane) or 60fps (4-lane) with 4K resolution
Optical format:1/2.5"
Pixel size:1.62x1.62um

Package contents
1. LI-JXAV-MIPI-ADPT-4CAM x 1
2. LI-IMX274-MIPI-CS/M12 x 1, 2, 3 or 4
3. FAW-1233-03 cable (300mm) x 1, 2, 3 or 4
4. 5VDC Power Supply x 1

You may also like…

简体中文English