LI-XAVIER-KIT-IMX265-X

$499.00$2,229.00

Description

Camera Specification:
IMX265M12 Xavier Camera Kit Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features 
Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
Sony Diagonal 8.9 mm (Type 1/1.8) CMOS Image Sensor IMX265
Xavier adapter board supports up to six MIPI Cameras
Two adapter board optionsLI-JXAV-MIPI-ADPT-4CAM
LI-JXAV-MIPI-ADPT-6CAM-FP
Multi-Camera Streaming
Resolution pixel:2064H x 1554V
Frame rate: 30fps
Optical format:1/1.8"
Pixel size:3.45x3.45um
Note: If need 6-camera adapter but less than 6 cameras, please purchase the LI-JXAV-MIPI-ADPT-6CAM-FP and LI-IMX265-MIPI separately1. LI-JXAV-MIPI-ADPT-6CAM-FP
2. FAW-1233-03
3. LI-IMX265-MIPI-M12

Package contents
1. LI-JXAV-MIPI-ADPT-4CAM or LI-JXAV-MIPI-ADPT-6CAM-FP x 1
2. LI-IMX265-MIPI-M12 x 1, 2, 3, 4 or 6
3. FAW-1233-03 cable (300mm) x 1, 2, 3, 4 or 6
4. 5VDC Power Supply x 1

Applications
1. Industrial Applications
2. Intelligent Transportation System (ITS) Cameras

You may also like…

简体中文English