LI-XAVIER-KIT-IMX264-X

$549.00$2,549.00

Description

Camera Specification:
IMX264M12 Xavier Camera Kit Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features 
Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
Sony Diagonal 11.1 mm (Type 2/3) 5MP CMOS Image Sensor IMX264
Xavier adapter board supports up to six MIPI Cameras
Two adapter board optionsLI-JXAV-MIPI-ADPT-4CAM
LI-JXAV-MIPI-ADPT-6CAM-FP
Multi-Camera Streaming
Resolution pixel:2448H x 2058V
Frame rate: 35fps with 5MP resolution
Optical format:2/3"
Pixel size:3.45x3.45um
Camera Synchronization:Supported by LI-XAVIER-KIT-IMX264-H (6-cam version) only
Note: If need camera sync function but less than 6 cameras, please purchase the LI-JXAV-MIPI-ADPT-6CAM-FP and LI-IMX264-MIPI separately1. LI-JXAV-MIPI-ADPT-6CAM-FP
2. FAW-1233-03
3. LI-IMX264-MIPI-M12

Package contents
1. LI-JXAV-MIPI-ADPT-4CAM or LI-JXAV-MIPI-ADPT-6CAM-FP x 1
2. LI-IMX264-MIPI-M12 x 1, 2, 3, 4 or 6
3. FAW-1233-03 cable (300mm) x 1, 2, 3, 4 or 6
4. 5VDC Power Supply x 1

Applications
1. Industrial Applications
2. Intelligent Transportation System (ITS) Cameras

You may also like…

简体中文English