LI-USB30-V024STEREO

$399.00

LI-USB30-V024STEREO WVGA Stereo USB 3.0 Camera Module

Description

Camera Specification
USB 3.0 Camera Datasheet
USB 3.0 Camera Setup Guide

Features 
Dual Aptina MT9V024 1.2M pixels Mono CMOS Sensor
RAW data USB 3.0 real-time streaming
Support Stereoscopic Mode
Active pixel:752H x 480V
Frame rate: 30fps
Optical format:1/3"
Pixel size:6.0x6.0um
Power: USB 3.0 +5VDC power source
Compact size:80mmx15mm
Part#:LI-USB30-V024STEREO

Application
Machine Vision
3-D Gesture Control
Medical Camera
Scientific Camera
Video Conference