OmniVision CMOS 2MP image sensor OV2311
USB 3.0 Super Speed support
10-bit RAW data output without compression
UVC compliance
Support Global shutter
Support register access function
USB + 5 VDC powered device
Lens mount |
M12 (125H) / M8 (110H) |
Compact Size |
26 x 26 mm |
Focusing Range |
50 cm to Infinity |
Focal length |
2.2 mm (125H) / 2.65 mm (110H) |
F/# |
2.5 (125H) / 2.0 (110H) |
FOV (H) |
125° / 110° |
Technical Inquires:
If you need to download the driver, please contact:[email protected]