LI-USB30-OV10640C

$299.00

LI-USB30-OV10640C 720p USB 3.0 Camera

26mmx26mm USB 3.0 Camera module with 720p HD RAW data real-time streaming based on OmniVision OV10640 Color Sensor

Description

Camera Specification
USB 3.0 Camera Datasheet
USB 3.0 Camera Setup Guide
Features 
Omnivision OV10640 1M pixels Sensor
RAW data USB 3.0 real time streaming
CS / M12 lens mount support (Default: M12 lens)
USB 3.0 interface
Active pixel:1280H x 800V
Frame rate: 30fps
Optical format:1/2.56″
Pixel size:4.2×4.2um
Power: USB 3.0 +5VDC power source
Compact size:26mmx26mm
Part#:LI-USB30-OV10640C
SDK Supported
Source Code in C#
Capture & Display
Application
Machine Vision
Medical Camera
Video Conference
Scientific Camera
简体中文English