- You cannot add "HK-8176-596-2" to the cart because the product is out of stock.
Camera Specification:
LI-USB30-OV10640-490-C2B-055H
$599.00
Sign Up for Restock Notifications!
For high volume order, please email [email protected]
$599.00
For high volume order, please email [email protected]
OmniVision CMOS 1.3MP HDR Sensor OV10640 | |
Tuned YUV data real time streaming | |
Color sensor | |
Support HDR | |
ADV7992WBCPZ C2B Serializer | |
Sensor controlled by pre-loaded ISP binary automatically | |
Lens: | FOV H 55° / 115° |
Built-in ISP: | OV490 |
IP rating: | IP67 (Up to IP69K) |
Active pixel: | 1280 (H) x 1080 (V) |
Optical format: | 1/2.56″ |
Pixel size: | 4.2 x 4.2 µm |
Power: | PoC +10 ~ +15 VDC power source |
Compact size: | 30.0 (L) x 30.0 (W) mm |
Part#: | LI-OV10640-490-C2B-xxxH |
USB 3.0 EVA Kit Part#: | LI-USB30-OV10640-490-C2B-xxxH |
If you need to download the driver, please contact:[email protected]
Autonomous driving
Camera monitoring system
Surround view system
Rear view camera
Blind spot detection
Default Version: |
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process. |
Kit Part#: | LI-USB30-OV10640-490-C2B-xxxH |
Kit includes: | 1. LI-OV10640-490-C2B-xxxH x 1 |
2. C2B cable x 1 | |
3. LI-C2B-RX x 1 | |
4. FAW-1233-03 x 1 | |
5. LI-USB30-CSLINK-IPX-TESTER x 1 | |
6. USB 3.0 cable x 1 | |
7. LI-PS12-01 (12V power supply) x 1 |
Source Code in C#
Capture & Display