LI-USB30-OV10635B

$379.00

LI-USB30-OV10635B 720p WDR USB 3.0 Box Camera

 

30mmx30mm USB 3.0 Camera with 720p HD YUV data real time streaming based on OmniVision OV10635 CMOS Sensor with WDR function (Wide Dynamic Range)

Description

Camera Specification
USB 3.0 Camera Datasheet
USB 3.0 Camera Setup Guide
Features 
OmniVision OV10635 1M pixels Color Sensor
USB 3.0 interface
Support WDR (Wide Dynamic Range)
Tuned YUV data USB 3.0 real time streaming
CS lens mount support (Not include Lens)
Active pixel:1280H x 800V
Frame rate: 30fps
Optical format:1/2.7"
Pixel size:4.2x4.2um
Power: USB 3.0 +5VDC power source
Compact size:30mmx30mm
Accessories:Trigger Cable: LI-USB3-TRIG-CABLE
Part#:LI-USB30-OV10635B
SDK Supported
Source Code in C#
Capture & Display
Application
Machine Vision
Medical Camera
Video Conference
Scientific Camera

 

简体中文English