LI-USB30-M114

$199.00

26mmx26mm USB 3.0 Camera module with 720p HD YUV data real time streaming based on Aptina MT9M114 Color Sensor

Description

Camera Specification
USB 3.0 Camera Datasheet
USB 3.0 Camera Setup Guide

Features 
Aptina MT9M114 1.26M pixels SoC Sensor
M6 lens mount support
Tuned YUV data USB 3.0 real time streaming
USB 3.0 interface
Active pixel:1296H x 976V
Frame rate: 30fps
Optical format:1/6"
Pixel size:1.9x1.9um
Power: USB 3.0 +5VDC power source
Compact size:26mmx26mm
Part#:LI-USB30-M114
Mono Part#:LI-M114-FF

SDK Supported
Source Code in C#
Capture & Display

Application
Machine Vision
Medical Camera
Video Conference
Scientific Camera

简体中文English