LI-USB30-M034WDR

$299.00

26mmx26mm USB 3.0 Camera module with 720p HD YUV data real time streaming based on Aptina MT9M034 Color Sensor with WDR function (Wide Dynamic Range)

Description

Camera Specification
USB 3.0 Camera Datasheet
USB 3.0 Camera Setup Guide

Features 
Aptina MT9M034 1.2M pixels Sensor
Support Super WDR (Wide Dynamic Range)
Tuned YUV data USB 3.0 real time streaming
CS / M12 lens mount support (Default: M12 lens)
USB 3.0 interface
Active pixel:1280H x 960V
Frame rate: 30fps
Optical format:1/3"
Pixel size:3.75x3.75um
Power: USB 3.0 +5VDC power source
Compact size:26mmx26mm
Part#:LI-USB30-M034WDR

SDK Supported
Source Code in C#
Capture & Display

Application
Machine Vision
Medical Camera
Video Conference
Scientific Camera

简体中文English