LI-USB30-M021XB

$309.00

30mmx30mm USB 3.0 Camera with 720p HD RAW data real time streaming based on Aptina MT9M021 CMOS Sensor with Global Shutter function

Description

Camera Specification
USB 3.0 Camera Datasheet
USB 3.0 Camera Setup Guide
Features 
Aptina MT9M021 1.2M pixels Color / Mono CMOS Sensor
USB 3.0 interface
Global Shutter for high speed application
Monochrome
RAW data USB 3.0 real time streaming
CS lens mount support (Not include Lens)
Active pixel:1280H x 960V
Frame rate: 60fps
Optical format:1/3"
Pixel size:3.75x3.75um
Power: USB 3.0 +5VDC power source
Compact size:30mmx30mm
Accessories:Trigger Cable: LI-USB3-TRIG-CABLE
Color Part#:LI-USB30-M021CB
Color Part#:LI-USB30-M021MB
SDK Supported
Source Code in C#
Support External Trigger or Software Trigger
Capture & Display
OpenCV supported through Emgu
RAW to RGB Conversion
Save file as BMP & RAW format
Application
Machine Vision
Medical Camera
Scientific Camera

 

简体中文English