LI-USB30-IMX225CB

$499.00

LI-USB30-IMX225CB 1.27M USB 3.0 Box Camera

30mmx30mm USB 3.0 Camera with 720p HD RAW data real time streaming based on Sony IMX225 CMOS Sensor

Description

Camera Specification
USB 3.0 Camera Datasheet
USB 3.0 Camera Setup Guide
Features 
Sony IMX225 1.27M pixels Color CMOS Sensor
USB 3.0 interface
RAW data USB 3.0 real-time streaming
CS / M12 lens mount support (Default: M12 lens)
Active pixel:1297H x 977V
Frame rate: 30fps
Optical format:1/3"
Pixel size:3.75x3.75um
Power: USB 3.0 +5VDC power sourc
Compact size:30mmx30mm
Part#:LI-USB30-IMX225CB
Application
Machine Vision
Medical Camera
Scientific Camera

 

简体中文English