LI-USB30-IMX225C

$425.00

26mmx26mm USB 3.0 Camera module with 1.27MP HD RAW data real time streaming based on Sony IMX225 Color Sensor

Description

Camera Specification
USB 3.0 Camera Datasheet
USB 3.0 Camera Setup Guide

Features 
Sony IMX225 1.27M pixels CMOS Color
CS / M12 lens mount support (Default: M12 lens)
RAW data USB 3.0 real time streaming
USB 3.0 interface
Active pixel:1297H x 977V
Frame rate: 30fps
Optical format:1/3"
Pixel size:3.75x3.75um
Power: USB 3.0 +5VDC power source
Compact size:26mmx26mm
Part#:LI-USB30-IMX225C
SDK Supported
Source Code in C#
OpenCV supported through Emgu
RAW to RGB Conversion
Save file as BMP & RAW format
Application
Machine Vision
Medical Camera
Scientific Camera
简体中文English