LI-USB30-AR1335ICP3

$499.00

USB 3.0 Camera module with 13M HD YUV data real time streaming based on Aptina AR1335 CMOS Color Sensor with tuned video streaming

Description

Camera Specification
USB 3.0 Camera Datasheet
USB 3.0 Camera Setup Guide

Features 
OnSemi AR1335 13M pixels Sensor
Support 13M, 4K, 1080p video streaming
Tuned YUV data USB 3.0 real time streaming
CS / M12 lens mount support (Default: M12 lens)
USB 3.0 interface
Active pixel:4208H x 3120V
Frame rate: 13M@8fps YUV streaming
Optical format:1/3.2"
Pixel size:1.1x1.1um
Power: USB 3.0 +5VDC power source
Compact size:38mmx38mm
Part#:LI-USB30-AR1335ICP3

SDK Supported
Source Code in C#
Capture & Display

Application
Machine Vision
Medical Camera
Video Conference
Scientific Camera

简体中文English