LI-TOF-GMSL2

Description

Camera Specification
LI-TOF-GMSL2 Datasheet

Features 
Panasonic VGA support imaging sensor MN34906B1S
Includes 940nm Multimode VCSEL
GMSL2 Serializer
Support 12V Power
Effective pixels: 640H x 480V
Optical format: 1/4"
Size: 80 x 35 x 27 mm
Part#: LI-TOF-GMSL2

Application
Gesture recognition
Facial recognition

Lens Spec 
Model:J6920
Focal length: 2.16 mm
F/#: 1.2
FOV (D/H/V): 104° / 87.2° /67.7°
Relative illumination: >77%
TV Distortion: -6.1 %
DOF:0.2m-inf

简体中文English