LI-RAA462113-MIPI-CS

$249.00

RAA462113 8MP Camera Module

Description

Camera Specification
LI-RAA462113-MIPI-CS Camera Datasheet

Features 
Renesas 8MP CMOS Image Sensor RAA462113
Optical format: 1/1.9”
Effective pixels:
3872H x 2192V
Pixel size: 1.85 um x 1.85 um
Color sensor
Interface:MIPI output
High sensitivity
Low noise
Lens SupportCS lens (lens not included)
650nm IR cut filter included
Module Size: 38mmx38mm

Application
Digital video camera development
High-resolution surveillance IP network camera
High-resolution video conference camera

You may also like…

简体中文English