LI-OV9712-USB-M8

$89.00

Description

Product Description 
Support 720p@30fps HD video streaming
Super Low Light Sensitivity
MJPEG compression
YUV streaming
M8 lens (Can support M12 lens with M12 lens holder)
USB 2.0 compliance
Low cost with high quality
Customized based on customer's specs
Pixel size:3.0umx3.0um
Size:22mmx19.5mm
Detail Spec:Click here

Lens Specification 
Focusing Range: adjustable, 5mm to infinity
Focal Length:2.35mm
M8 Lens
F Number:2.5
Fov (H):106°
TV Distortion: <40%
Sensor: OV9712

Interface(Molex: SM05B-SRSS-TB)
5 Pin USB Connector (Molex: 53398-0571)
Pin No.Name
1USB_5V
2USB_DM
3USB_DP
4GND
5Shield_Ground