- You cannot add "LI-OV4689-MIPI" to the cart because the product is out of stock.
Focusing Range: | 60 cm to infinity |
Focal Length: | 3.5 mm |
F Number: | 2.8 |
FOV (H): | 65° |
TV Distortion: | < 1% |
Sensor: | OV9712 |
Connector: | FH12-24S-0.5SH |
Module Size: | 6.5 x 6.5mm |
No. | Name | No. | Name | No. | Name | No. | Name |
---|---|---|---|---|---|---|---|
1 | LED-(NC) | 7 | VSYNC | 13 | MCLK | 19 | Y2 |
2 | AGND | 8 | PWDN | 14 | Y8 | 20 | Y5 |
3 | SDA | 9 | HSYNC | 15 | DGND | 21 | Y3 |
4 | AVDD3.3V/LED+ | 10 | DVDD 1.5V | 16 | Y7 | 22 | Y4 |
5 | SCL | 11 | DOVDD 1.8 V | 17 | PCLK | 23 | Y1 |
6 | RESET | 12 | Y9 | 18 | Y6 | 24 | Y0 |