- You cannot add "LI-OV7251M-FF" to the cart because the product is out of stock.
Focusing Range: | 60 cm to Infinity |
Focal Length: | 2.0 mm |
F Number: | 2.5 |
FOV (H): | 103° |
TV Distortion: | < -88% |
Sensor: | Global Shutter OV9281 Mono |
Connector: | AXT624124 |
Module Size: | 8 x 8 mm |
No. | Name | No. | Name | No. | Name | No. | Name |
---|---|---|---|---|---|---|---|
1 | SDA | 7 | MDP0 | 13 | ILPWM | 19 | XCLK |
2 | SCL | 8 | MDN0 | 14 | GPIO2 | 20 | STROBE |
3 | DOVDD1.8V | 9 | DGND | 15 | AGND | 21 | RESET |
4 | MCP | 10 | MDP1 | 16 | FSIN | 22 | AVDD2.8V |
5 | MCN | 11 | MDN1 | 17 | SID | 23 | ULPM |
6 | GND | 12 | DGND | 18 | DVDD1.2V | 24 | DGND |