LI-OV7251M-FF

$60.00

Out of stock

Sign Up for Restock Notifications!

For high volume order, please email [email protected]

Focusing Range: 8 cm to 15 cm
Focal Length: 2.66 mm
F Number: 2.8
FOV (H): 39°
TV Distortion: < 1%
Sensor: Global Shutter OV7251 Mono
Connector: AXT624124
Module Size: 6 x 6 mm
No. Name No. Name No. Name No. Name
1 SDA 7 MDP 13 PWM 19 XCLK
2 SCL 8 MDN 14 NC 20 NC
3 DOVDD1.8V 9 GND 15 GND 21 RESET
4 MCP 10 STROBE 16 FSIN 22 AVDD2.8V
5 MCN 11 ULPM 17 NC 23 NC
6 GND 12 GND 18 DVDD1.5V 24 NCGND