LI-OV7251M-FF-80

$60.00

Only 3 left in stock

For high volume order, please email [email protected]

Focusing Range: 60 cm to Infinity
Focal Length: 1.3 mm
F Number: 2.8
FOV (H): 80°
TV Distortion: < -25%
Sensor: Global Shutter OV7251 Mono
Connector: AXT624124
Module Size: 8 x 8 mm
No. Name No. Name No. Name No. Name
1 SDA 7 MDP 13 PWM 19 XCLK
2 SCL 8 MDN 14 NC 20 NC
3 DOVDD1.8V 9 GND 15 GND 21 RESET
4 MCP 10 STROBE 16 FSIN 22 AVDD2.8V
5 MCN 11 ULPM 17 NC 23 NC
6 GND 12 GND 18 DVDD1.5V 24 NCGND