- You cannot add "LI-OV7251M-FF" to the cart because the product is out of stock.
Focusing Range: | 60 cm to Infinity |
Focal Length: | 0.74 mm |
F Number: | 2 |
FOV (H): | 105° |
TV Distortion: | < 10% |
Sensor: | Global Shutter OV7251 Mono |
Connector: | AXT624124 |
Module Size: | 6 x 6 mm |
Part#: | LI-OV7251M-FF-105H-08 (80 mm Length) |
LI-OV7251M-FF-105H-13 (130 mm Length) | |
LI-OV7251M-FF-105H-18 (180 mm Length) |
No. | Name | No. | Name | No. | Name | No. | Name |
---|---|---|---|---|---|---|---|
1 | SDA | 7 | MDP | 13 | PWM | 19 | XCLK |
2 | SCL | 8 | MDN | 14 | NC | 20 | NC |
3 | DOVDD1.8V | 9 | GND | 15 | GND | 21 | RESET |
4 | MCP | 10 | STROBE | 16 | FSIN | 22 | AVDD2.8V |
5 | MCN | 11 | ULPM | 17 | NC | 23 | NC |
6 | GND | 12 | GND | 18 | DVDD1.5V | 24 | NCGND |