Dual OV4689 4M pixels CMOS Sensor | |
Support Stereoscopic Mode | |
Great color YUV data | |
USB 3.0 real time streaming | |
Active pixel: | 2688H x 1520V |
Frame rate: | 30fps with Dual 1080p |
Optical format: | 1/3″ |
Pixel size: | 2.0×2.0um |
Power: | USB 3.0 +5VDC power source |
Compact size: | |
Part#: | LI-OV580-STEREO |
Machine Vision
3-D Gesture Control
Medical Camera
Video Conference
Scientific Camera