LI-OV580-STEREO

$599.00

Description

Camera Specification
USB 3.0 Camera Datasheet
USB 3.0 Camera Setup Guide

Features 
Dual OV4689 4M pixels CMOS Sensor
Support Stereoscopic Mode
Great color YUV data
USB 3.0 real time streaming
Active pixel:2688H x 1520V
Frame rate: 30fps with Dual 1080p
Optical format:1/3"
Pixel size:2.0x2.0um
Power: USB 3.0 +5VDC power source
Compact size:
Part#:LI-OV580-STEREO

Application
Machine Vision
3-D Gesture Control
Medical Camera
Video Conference
Scientific Camera

You may also like…