LI-OV580-OV9782ST

$669.00

1280×800 Color Stereo USB 3.0 camera

 

Description

Camera Specification
USB 3.0 Camera Datasheet
USB 3.0 Camera Setup Guide

Features 
Dual OV9782 1280x800 CMOS Color Sensor
USB 3.0 real-time streaming
Support Stereoscopic Mode
RAW data
Global Shutter
Frame rate: 100fps with Dual 720p, 200fps with Dual VGA
Optical format: 1/4"
Pixel size:3.0x3.0um
Power: USB 3.0 +5VDC power source
Compact size
Color
Part#:LI-OV580-OV9782ST

Application
Machine Vision
3-D Gesture Control
Medical Camera
Scientific Camera

简体中文English