LI-OV5640-USB-AF

$89.00

Product Quantity

LI-OV5640-USB-AF-BRD

In stock

1

LI-C-USB-2.0-CABLE

In stock

1

For high volume order, please email [email protected]

Support 5M video streaming
MJPEG compression
Auto Focusing
USB 2.0 compliance
Low cost with high quality
Customized based on customer’s specs
Size: 40mmx30mm
Part#: LI-OV5640-USB-AF
Focusing Range: 10cm to infinity
Focal Length: 3.37mm
F Number: 2.8
Fov (H): 65°
TV Distortion: <1%
Sensor: OV5640
Interface (SM05B-SRSS-TB)
5 Pin USB Connector (SM05B-SRSS-TB)
Pin No. Name
1 USB_5V
2 USB_DM
3 USB_DP
4 NC
5 Shield_Ground