LI-OV5640-USB-65

$89.00

Product Quantity

LI-OV5640-USB-65-BRD

In stock

1

LI-C-USB-2.0-CABLE

In stock

1

For high volume order, please email [email protected]

Support 5M video streaming
MJPEG compression
YUV streaming
USB 2.0 compliance
Low cost with high quality
Customized based on customer’s specs

Size: 80mmx9mm
Focusing Range: 40cm to 80cm
Focal Length: 3.34mm
F Number: 2.8
FOV (D): 65°
TV Distortion: <1%
Sensor: OV5640
Interface (Molex: 53398-0571)
5 Pin USB Connector (Molex: 53398-0571)
Pin No. Name
1 USB_5V
2 USB_DM
3 USB_DP
4 GND
5 Shield_Ground