LI-OV4689-MIPI

$129.00

Description

Camera Specification
OV4689 MIPI Module Datasheet
OV4689 USB3.0 EVA Kit

Features 
Omnivision OV4689 4M pixels Sensor
CS / M12 lens mount support (Default: M12 lens)
True RAW Data Output
MIPI Interface
Active pixel:2688H x 1520V
Frame rate: 30fps
Optical format: 1/3"
Pixel size: 2.0x2.0um
Compact size: 26mmx18mm
Part#: LI-OV4689-MIPI

USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display

Application
Automotive Camera
Machine Vision
Medical Camera
Video Conference
Scientific Camera

You may also like…

简体中文English