LI-OV5640-USB-65

$89.00

Description

Product Description 
Support 5M video streaming
MJPEG compression
YUV streaming
USB 2.0 compliance
Low cost with high quality
Customized based on customer's specs
Size: 80mmx9mm

Lens Specification 
Focusing Range: 40cm to 80cm
Focal Length:3.34mm
F Number:2.8
Fov (H):65°
TV Distortion: <1%
Sensor: OV5640

Interface(Molex: 53398-0571)
5 Pin USB Connector (Molex: 53398-0571)
Pin No.Name
1USB_5V
2USB_DM
3USB_DP
4GND
5Shield_Ground