Focusing Range: | 60 cm to Infinity |
Focal Length: | 2.66 mm |
F Number: | 2.8 |
FOV (H): | 65° |
TV Distortion: | <1% |
Sensor: | OV2685 Mono |
Connector: | AXK8L24124 |
Module Size: | 6.5 x 6.5 mm |
No. | Name | No. | Name | No. | Name | No. | Name |
---|---|---|---|---|---|---|---|
1 | SDA | 7 | MDP1 | 13 | NC | 19 | XCLK |
2 | SCL | 8 | MDN1 | 14 | NC | 20 | NC |
3 | DOVDD1.8V/2.8V | 9 | GND | 15 | GND | 21 | RESET |
4 | MCP | 10 | MDP2 | 16 | NC | 22 | AVDD2.8V |
5 | MCN | 11 | MDN2 | 17 | NC | 23 | NC |
6 | GND | 12 | GND | 18 | DVDD1.8V | 24 | GND |