- You cannot add "LI-M114-FF" to the cart because the product is out of stock.
Module Size | 39.75 (L) x 22.0 (W) x 17.8 (H) mm |
Sensor Type | OV2311 Mono sensor |
Lens | 1/2.9″ |
F/No | 2.5 |
Focal Length | 2.2 mm |
View Angle | 125° (H) |
Pixel Size | 3 x 3 µm |
Resolution | 1600 x 1300 |
IR Cut Filter | No |
If you need to download the driver, please contact:[email protected]