LI-OV2311-GMSL2

$429.00$539.00

 

Description

Camera Specification
OV2311 GMSL2 Fakra Box Camera Datasheet
Default Version:
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Jetson Camera Kit 
LI-JEVA-OV2311-GMSL2Click Here

Features 
OmniVision CMOS 2M Image SensorOV2311
Support Global shutter
Monochrome sensor
Output 10bit Raw data
GMSL2Serializer
Waterproof
IP67 (Up to IP69K)
Active pixel: 1600H x 1300V
Frame rate: 30fps
Optical format: 1/2.9"
Pixel size: 3.0um x 3.0um
Power: PoC +4 ~ 12VDC power source
Compact size: 30 x 30 x 29.2 mm
Part#: LI-OV2311-GMSL2-xxxH (FOVH 50 / 100/ 200)

USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display

Application
Autonomous driving
Camera monitoring system
Industrial barcode scanning

简体中文English