LI-OV10650-GMSL2

$429.00$539.00

Description

Camera Specification
LI-OV10650-GMSL2 Fakra Box Camera Datasheet
Default Version:
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
OmniVision CMOS 1.7M Image SensorOV10650
Output 12 bit Raw data
Support 12V Power
Support Nvidia Drive PX2(TBD)
Waterproof
IP67 ( Up to IP69K)
Active pixel: 1824H x 940V
Optical format: 1/2.09"
Pixel size: 4.2 um x 4.2um
Compact size: 30 x 30 x 20.2 mm
Part#: LI-OV10650-GMSL2 (FOVH 60 /120/200)
USB 3.0 EVA Kit Part#: LI-OV10650-GMSL2-xxxH

USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display

Application
High Performance ADAS
Automotive Rear View or Backup
Automotive Surround View

LI-OV10650-GMSL2 USB 3.0 Serial Camera Kit 
Kit Part#: LI-OV10650-GMSL2-xxxH
Power over Cable: +12VDC Power Supply
Transmit 15 meter 30fps video through
Automotive Camera
Kits include:1. Serial Camera: LI-OV10650-GMSL2-xxxH
2. DeSer board: LI-GMSL2-DESER
3. USB 3.0 Controller: LI-USB30-CNTL
4. Fakra Coax Cable

简体中文English