Module Size | 39.75 mm (L) x 22.0 mm (W) x 17.7 mm (H) |
Sensor Type | OS05A20 Color sensor |
Lens | 1/2.7″ |
F/No | 2.0 |
Focal Length | 1.98 mm |
View Angle | 145° (H) |
Pixel size | 2 x 2 µm |
Resolution | 2688 x 1944 |
IR Cut Filter | Yes |
If you need to download the driver, please contact:[email protected]