LI-M034USB3-AF

$499.00

LI-M034USB3-AF 720p WDR USB 3.0 Camera with 18x Zoom Lens

90mmx50mmx50mm USB 3.0 18X Zoom Camera module with YUV data streaming based on Aptina MT9M034 WDR Color Sensor

Description

Camera Specification
USB 3.0 Camera Datasheet
USB 3.0 Camera Setup Guide
Features 
Aptina MT9M034 1.2M pixels Sensor
USB 3.0 interface
Support WDR (Wide Dynamic Range)
Support Stereo Microphone Audio Input
Tuned YUV data USB 3.0 real time streaming
Tamron 18x ZOOM lens
Optical format:1/3"
Pixel size:3.75x3.75um
Frame rate: 30fps
Compact size:90mmx50mmx50mm
Active pixel:1280H x 960V
Power: USB 3.0 +5VDC power source
Part#: LI-M034USB3-AF
Application
Machine Vision
Medical Camera
Video Conference
Scientific Camera

 

简体中文English