LI-M021-Q8084

$169.00

Description

Camera Specification
M021 Global Shutter Q8084MIPI Module Datasheet

Features 
Aptina MT9M021 720p HD Color Sensor
Global Shutter
True RAW Data Output
CS / M12 lens mount support (Default: M12 lens)
MIPI Interface to Intrinsyc Qualcomm Snapdragon 805
Active pixel:1280H x 960V
Frame rate: 30fps
Optical format: 1/3"
Pixel size:3.75x3.75um
Compact size: 40mmx28mm
Part#: LI-M021-Q8084

Snapdragon 805 Stereo Camera

Application
3D Stereo Camera in Snapdragon 805
Machine Vision
Medical Camera
Video Conference
Scientific Camera

简体中文English