Compatible with Nvidia Jetson TX1 / TX2 Developer Kit
Support one GMSL2 camera
Samsung Automotive 1/1.7″ 7.4 MP CMOS Image Sensor S5K2G1
RCCB Sensor
Support M12 lens
Pixel size: | 2.1 x 2.1 µm |
Resolution pixel: | 3840 (H) x 1920 (V) |
Optical format: | 1/1.7″ |
Part#: | LI-JEVA-S5K2G1-GMSL2-025H |
LI-JEVA-S5K2G1-GMSL2-120H |
If you need to download the driver, please contact:[email protected]
Automotive ADAS
Machine vision
# | Items | QTY |
---|---|---|
1 | LI-S5K2G1-GMSL2-xxxH | 1 |
2 | FAK-SMZSMZ3M | 1 |
3 | LI-GMSL2-IPX-DESER | 1 |
4 | FAW-1233-03 cable | 1 |
5 | LI-JTX1-MIPI-ADPT | 1 |
6 | LI-PS12-01 | 1 |
LI-S5K2G1-GMSL2 | Click Here |