Camera Specification:
LI-JEVA-OV2311-FPDLINKIII-050H
$689.00
Sign Up for Restock Notifications!
For high volume order, please email [email protected]
$689.00
For high volume order, please email [email protected]
Compatible with Nvidia Jetson TX1 / TX2 Developer Kit
Support one FPDLINKIII camera
OmniVision CMOS 2M Image Sensor OV2311
Monochrome sensor
Support Global shutter
Pixel size: | 3.0 x 3.0 μm |
Resolution pixel: | 1600 (H) x 1300 (V) |
Optical format: | 1/2.9″ |
Part#: | LI-JEVA-OV2311-FPDLINKIII-050H |
LI-JEVA-OV2311-FPDLINKIII-100H | |
LI-JEVA-OV2311-FPDLINKIII-200H |
If you need to download the driver, please contact:[email protected]
Autonomous driving
Camera monitoring system
Industrial bar code scanning
# | Items | QTY |
---|---|---|
1 | LI-OV2311-FPDLINKIII-xxxH | 1 |
2 | FAK-SMZSMZ 3M | 1 |
3 | LI-TI954-IPX-DESER | 1 |
4 | FAW-1233-03 cable | 1 |
5 | LI-JTX1-MIPI-ADPT | 1 |
6 | LI-PS12-01 | 1 |
LI-OV2311-FPDLINKIII | Click Here |