LI-JETSON-KIT-IMX334-X

$399.00$929.00

Description

Camera Specification:
IMX334 CS JETSON Camera Kit Datasheet
IMX334 M12 JETSON Camera Kit Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features 
Compatible with Nvidia Jetson TX1/TX2Development Kit
MIPI CSI-2 interface
Support up to three cameras
Diagonal 8.86 mm (Type 1/1.8) CMOS Image Sensor IMX334
Resolution pixel:3864H x 2176V
Pixel size:2.0um x 2.0um

Package contents
1. LI-JTX1-MIPI-ADPT x 1
2. LI-IMX334-MIPI-CS/M12 x 1, 2, 3
3. FAW-1233-03 cable x 1, 2, 3

You may also like…

简体中文English