LI-JETSON-KIT-IMX274M12-X

$379.00$1,599.00

1x, 2x, 3x, 6x IMX274 /w M12 Mount Lens JETSON Camera Kit

Description

Camera Specification:
IMX274M12 JETSON Camera Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features 
1x, 2x, 3x, 6x Sony IMX274 8M pixels CMOS Sensors
TX1 Adapter Board can support up to 6 MIPI Cameras
Multi-Camera Streaming
M12-Mount Lens
Resolution pixel:3864H x 2196V
Frame rate: 30fps with 4K resolution
Optical format:1/2.5"
Pixel size:1.62x1.62um
Part#:LI-JETSON-KIT-IMX274M12
Part#:LI-JETSON-KIT-IMX274M12-D
Part#:LI-JETSON-KIT-IMX274M12-T
Part#:LI-JETSON-KIT-IMX274M12-H

Package contents
1. LI-JTX1-MIPI-ADPT or
LI-JTX1-MIPI-ADPT-6CAM x 1
2. LI-IMX274-MIPI-M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300mm) x 1, 2, 3, or 6

You may also like…

简体中文English