LI-JETSON-KIT-IMX185M12-X

$379.00$1,599.00

1x, 2x, 3x, 6x IMX185 /w M12 Mount Lens JETSON Camera Kit

Description

Camera Specification:
IMX185M12 Camera Kit Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features 
1x, 2x, 3x, 6x Sony IMX185 2.42M pixels CMOS Sensors
TX1/2 Adapter Board can support up to 6 MIPI Cameras
Multi-Camera Streaming
M12-Mount Lens
Resolution pixel:1952H x 1241V
Frame rate: 60fps with 1080P (4-lane)
30fps with 1080P (2-lane)
Optical format:1/1.9"
Pixel size:3.75x3.75um
Part#: LI-JETSON-KIT-IMX185M12
Part#:LI-JETSON-KIT-IMX185M12-D
Part#:LI-JETSON-KIT-IMX185M12-T
Part#: LI-JETSON-KIT-IMX185M12-H

Package contents
1. LI-JTX1-MIPI-ADPT or
LI-JTX1-MIPI-ADPT-6CAM x 1
2. LI-IMX185-MIPI-M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300mm) x 1, 2, 3, or 6

You may also like…

简体中文English