LI-JETSON-IMX274-DUAL

$329.00

Description

Camera Specification:
LI-JETSON-IMX274-DUAL Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features 
Compatible with Nvidia Jetson TX1/TX2 Developer Kit
Sony Diagonal 7.20 mm (Type 1/2.5) CMOS Image Sensor IMX274
Dual Camera
Includes IR cut filter (on lens)
Resolution pixel:3864H x 2196V
Baselinet:50cm
Pixel size:1.62um x 1.62um
Module Size:75mmx40mm
Default Lens Part#:SYD1201A

简体中文English