LI-JETSON-CB-IMX274-X

$449.00$1,689.00

Description

Camera Specification:
IMX274CS JETSON Carrier Camera Kit Datasheet
IMX274M12 JETSON Carrier Camera Kit Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features 
1x, 2x, 3x, 6x Sony IMX274 8M pixels CMOS Sensors
TX1/2 Carrier Board can support up to 6 MIPI Cameras
Multi-Camera Streaming
IR-Cut Filter Switch (CS Version)
Resolution pixel:3864H x 2196V
Frame rate: 4K@60fps (4-lane) or 4K@30fps (2-lane)
Optical format:1/2.5"
Pixel size:1.62x1.62um

Package contents
1. LI-TX1-CB or
LI-TX1-CB-6CAM x 1
2. LI-IMX274-MIPI-CS/M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300mm) x 1, 2, 3, or 6

You may also like…

简体中文English