LI-JETSON-CB-IMX185-X

$449.00$1,689.00

Description

Camera Specification:
IMX185CS JETSON Carrier Camera Kit Datasheet
IMX185M12 JETSON Carrier Camera Kit Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features 
1x, 2x, 3x, 6x Sony IMX185 2M pixels CMOS Sensors
TX1/2 Carrier Board can support up to 6 MIPI Cameras
Multi-Camera Streaming
IR-Cut Filter Switch (CS Version)
Support HDR mode
Very good low light performance
Resolution pixel:1937H x 1217V
Frame rate: 1080P@60fps (4-lane) or 1080P@30fps (2-lane)
Optical format:1/2.5"
Pixel size:3.75 x 3.75um
Camera Synchronization:Supported by LI-JETSON-CB-IMX185-H (6-cam version) only
Note: If need camera sync function but less than 6 cameras, please purchase the LI-TX1-CB-6CAM and LI-IMX185-MIPI separately1. LI-TX1-CB-6CAM
2. FAW-1233-03
3. LI-IMX185-MIPI-CS or LI-IMX185-MIPI-M12

Package contents
1. LI-TX1-CB or
LI-TX1-CB-6CAM x 1
2. LI-IMX185-MIPI-CS/M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300mm) x 1, 2, 3, or 6

You may also like…

简体中文English